SCA3100-D04

    1. SensorsAccelerometers

Murata Icon X Appearance & Shape

Appearance | SCA3100-D04
Dimensions | SCA3100-D04

Murata Icon X Specifications

Output TypeSPI
Axis3
Maximum Range±2g
Supply Voltage3.3V
Offset Temp. Characteristc±30mg
Amplitude Response45Hz
Mass0.31g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100