SCA610-E28H1A

    1. Sensors 〉Accelerometers

Murata Icon X Appearance & Shape

Appearance | SCA610-E28H1A
Dimensions | SCA610-E28H1A

Murata Icon X Specifications

Output TypeAnalog
Axis1(X)
Maximum Range±1.7g
Supply Voltage5V
Offset Temp. Characteristc±125mg
Sensitivity1.2V/G
Amplitude Response50Hz
Mass0.73g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100