SFELF10M7FA0G-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/2003

Murata Icon X Appearance & Shape

Appearance | SFELF10M7FA0G-B0
Dimensions | SFELF10M7FA0G-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements2
Center Frequency10.700MHz
Center Frequency Tolerance±30kHz
Nominal Center ValueNo
3dB Bandwidth280kHz±50kHz
Stop Bandwidth650kHz
Area of Stop Bandwidth[within 20dB]
GDT Bandwidth85kHz[within 0.5μsec.]
Spurious Attenuation30dB[within 9MHz to fo]
Insertion Loss4.0dB±2.0dB(at minimum loss point)
Ripple0.5dBmax.(at minimum loss point)
Input/Output Impedance330Ω

Murata Icon X Features

SFELF10M7_G series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
1. Little dispersion of amplitude characteristics and phase characteristics (G. D. T. characteristics)
2. The SFELF_G series is based on SFELF_FA00/GA00/HA00, and it obtains high selectivity with low loss. There is little dispersion of amplitude and GDT characteristics, and low distortion rate can be obtained.
3. The flatness of GDT is inspected for all products.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

500

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.