1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 1/1/2003

Murata Icon X Appearance & Shape


Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
Center Frequency10.700MHz
Center Frequency Tolerance±30kHz
Nominal Center ValueNo
3dB Bandwidth110kHz±30kHz
Stop Bandwidth350kHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation30dB[within 9MHz to fo]
Insertion Loss7.0dB±2.0dB(at minimum loss point)
Ripple1.0dBmax.(at minimum loss point)
Input/Output Impedance330Ω

Murata Icon X Features

Low spurious response type SFELF10M7 series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

These types have lower spurious response compared to standard filters.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity




Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.