SFPKA455KG1A-R1

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 3/1/1991

Murata Icon X Appearance & Shape

Appearance | SFPKA455KG1A-R1
Dimensions | SFPKA455KG1A-R1

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeSMD
Elements4
Center Frequency455.0kHz
Center Frequency Tolerance±1kHz
Nominal Center ValueNo
6dB Bandwidthfn±4.5kHzmin.
Stop Bandwidth10.0kHz
Area of Stop Bandwidth[within 40dB]
Stop Band Attenuation25dB[within fn±100kHz]
Insertion Loss6.0dB[at minimum loss point]
Ripple1.5dB[within fn±3kHz]
Input/Output Impedance1500Ω

Murata Icon X Features

The SFPKA series is comprised of small, high-performance, economical, thin (5.0mm) filters consisting of 4 ceramic elements. Their innovative construction is perfect for shrinking mobile communication products such as cordless phones, pagers and transceivers.

Features
1. The filters are mountable by automatic placers.
2. The filters can be reflow soldered and withstand washing.
3. They are slim, at only 5.0mm maximum thickness.
4. The bandwidth ranges from D to H.
5. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

330mm Embossed Tape

1000

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.