SV01A103AEA01B00

    1. Sensors 〉Rotary Position Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
ShapeSMD
Total Resistance Value10kΩ
Total Resistance Value Tolerance±30%
Linearity±2%
Effective Rotational Angle(typ.)333.3°
Temperature Coefficient of Resistance±500ppm/℃
Rotational Life(max.)1M cycles
Torque(max.)2mN.m (Ref.:21gf.cm)
Rated Voltage5Vdc
Withstanding Voltage250Vac, 1 min., Leakage current 50 micro A max.
Insulation Resistance(min.)100MΩ
Measure Condition of Insulation Resistance250Vdc
Mass0.36g
Soldering MethodReflow
Soldering Iron

Murata Icon X Features

1. Excellent resistance materials and high reliability wiper 
    achieves 1M cycles.
2. Leaded terminal type is available.
3. D formation thru-hole rotor enables selection of any kind 
    of gear shape.
4. Ultra-thin size (2.1mm height)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

50

Murata Icon X Product Data