SVM4A103A0L17B00

    1. SensorsRotary Position Sensors

Murata Icon X Appearance & Shape

Dimensions | SVM4A103A0L17B00

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
ShapeSMD
Total Resistance Value10kΩ
Total Resistance Value Tolerance±30%
Linearity±2%
Effective Rotational Angle(typ.)260°
Temperature Coefficient of Resistance±500ppm/℃
Rotational Life(max.)1M cycles
Torque(max.)6mN・m
Rated Voltage5Vdc
Withstanding Voltage250Vac, 1 min., Leakage current 50 micro A max.
Insulation Resistance(min.)100MΩ
Measure Condition of Insulation Resistance250Vdc
Mass0.08g
Soldering MethodReflow
Soldering Iron

Murata Icon X Features

1.It’s smallest in the world, therefore can be mounted everywhere!

2.To get precise control for even small size robot, portable gaming devise and so on…...
  High reliability!   High accuracy!   Enhanced rotational life!

3.It’s very easy to use without electrical circuit.

4.Available for measuring an angle and amount of movement for narrow space!!


■Applications

1.Game controller
2.Headset
3.Robot
4.DSC switch

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

100

Murata Icon X Product Data