TPSKA6M00B00-R3

    1. FiltersCeramic Filters (CERAFIL®)Ceramic Traps
  • Production Start Date : 9/1/2001

Murata Icon X Appearance & Shape

Appearance | TPSKA6M00B00-R3
Dimensions | TPSKA6M00B00-R3

Murata Icon X Specifications

Center Frequency6.000MHz
Attenuation(min.)35dB
30dB Stop Bandwidth70kHz (min.)
Ripple(max.)0.5dB
Area of Ripple[0 to 5.5MHz]
Elements1
ShapeSMD
Operating Temperature Range-20℃ to 80℃

Murata Icon X Features

SMD ceramic trap TPSKA_B is a small and thin SMD trap sealed with a metal cap. Recommended for LCD-TVs, and small and thin tuners.

Features
1. High attenuation and high performance group delay time
2. Small and thin package
3. Reflow-solderable

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R3

180mm Embossed Tape

3000