Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Crystal Unit
Series XRCGA
Type HCR2016
Frequency 20.0000MHz
Frequency Tolerance +/-40ppm max. (25+/-3℃)
Operating Temperature Range -40℃~150℃
Frequency Shift by Temperature +/-140ppm max.
Frequency Aging +/-30ppm max./10years
Equivalent Series Resistance (ESR) 160ohm max.
Drive Level (DL) 300μW max.
Load Capacitance (Cs) 8pF
Shape SMD
Wash Not available
L x W (size) 2.0x1.6mm
Mass 6.9mg

Murata Icon X Features

The crystal unit for automotive electronics that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy unit.

Features
1. Guaranteed to 150°C
2. Two-terminal
3.The series has high reliability and is available for a wide temperature range.
4.The crystal unit is small size (2.0 x 1.6 x 0.7 (mm)), and contribute to reduction in mounting area.
5.The series complies to  RoHS and ELV directives, being lead-free (phase 3).
6.The series complies to AEC-Q200.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Plastic Tape 3000

Download a PDF file of this page

Details