XRCHA20M000F0Z01R0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCHA20M000F0Z01R0
Dimensions | XRCHA20M000F0Z01R0

Murata Icon X Specifications

TypeHCR2520
Frequency20.0000MHz
Frequency Tolerance±100ppm max. (25±3℃)
Operating Temperature Range-40℃ to 105℃
Frequency Shift by Temperature±100ppm max.
Frequency Aging±5ppm max./year
WashNot available
Load Capacitance8pF
Equivalent Series Resistance(max.)80Ω
Drive Level(max.)300μW
ShapeSMD
L x W (size)2.5x2.0mm

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator.  
2. The resonator is extremerly small size  (2.5 x 2.0 x 0.8 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000