XRCHA24M000F0A11R0

    1. Timing DevicesCrystal Units
  • Production Start Date : 6/1/2012

Murata Icon X Appearance & Shape

Appearance | XRCHA24M000F0A11R0
Dimensions | XRCHA24M000F0A11R0

Murata Icon X Specifications

TypeHCR2520
Frequency24.0000MHz
Frequency Tolerance±100ppm max. (25±3℃)
Operating Temperature Range-40℃ to 125℃
Frequency Shift by Temperature±100ppm max.
Frequency Aging±5ppm max./year
WashNot avairable
Load Capacitance8pF
Equivalent Series Resistance(max.)80Ω
Drive Level(max.)600μW
ShapeSMD

Murata Icon X Features

The crystal unit for automotive electronics that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high ccuracy unit.

Features
1.The series has high reliability and is available for a wide temperature range.
2.The crystal unit is small size (2.5 x 2.0 x 0.8 (mm)) , and contribute to reduction in mounting area.
3.The series complies to  RoHS and ELV directives , being lead-free (phase 3).
4.The series complies to AEC-Q200.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Other Usage

Automotive

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000