Timing Devices (Crystal Unit / Ceramic Resonator) Selection Guide of Timing Devices

A full lineup of Ceramic Resonators (CERALOCK) and Crystal Units are now available.

Swipe left or right to change screens View in landscape mode.
Products Applications Frequency Frequency Tolerance
Ceramic Resonators (CERALOCK)
Products top
Automotive
Series Lineup
CAN-BUS
Vehicle ECUs (Safety/Body control, Battery control, Powertrain)
2 to 24MHz ±0.1% to ±0.5%
Consumer / Industrial
Series Lineup
Reference clock applications for microcomputers of various device
(AV, OA, Home appliance and industrial systems)
SMD :
4 to 20MHz
Lead :
3.4 to 70MHz
±0.1% to ±0.5%
Crystal Units
Products top
Automotive
Series Lineup
In-vehicle Ethernet/FlexRay
Infotainment
16 to 48MHz ±30ppm to ±100ppm
Consumer / Industrial
Series Lineup
Wireless communication devices
Consumer/Industrial devices
10 to 52MHz ±10ppm to ±100ppm