Transformers (Murata Power Solutions Products)High power, high frequency transformers

Murata’s patented technology allows designers to push the boundaries of high-power, high-frequency power conversion, offering custom solutions over 30kW which achieve increased efficiencies when compared to conventional transformer designs.

Features

  • Wide power range options: 30kW to 200kW
  • Wide operating frequency range: 20-250kHz or higher
  • Up to 6kV input output isolation
  • Over 99.5% efficiency
  • Input/output voltages: 50V up to 1.1kV
  • 1:1 to 10:1 turns ratios

Flyer

HPHF transformer (High Power, High Frequency)
(PDF: 890 KB)

UPDATE
8/3/2023

Video