Ceramic capacitors are categorized by the shape, structure, and material / characteristics of the dielectric ceramics, as follows.
<Category by dielectric ceramics>
Related link
What is the difference in the features and applications between the high dielectric type (X5R/X6S/X7R etc.) and the temperature compensating type (COG/U2J etc.)?
<Category by shape and structure>