Select your region & language

Digital 40 Amp 132 Watt PoL DC-DC Converter

  • Power Products

1/12/2015

OKDx-T/40

Overview

Murata has announced the addition of the OKDx-T/40 series of non-isolated point-of-load (PoL) DC/DC converters from Murata Power Solutions. Available in three different package formats, through-hole, single-in-line, and surface mount, the OKDx-T/40 is a 40 Amp, 132 Watt digital DC/DC converter. These highly efficient (typically 97.2%), fully regulated converters offer a high power density and measure just 30.85 x 20.0 x 8.2 mm.

The PMBus™ interface facilitates power management features not previously available in analog PoL converters. By interfacing the OKD converter to the system’s I2C bus, a systems engineer can monitor critical system-level performance requirements that include Vin, Iin, Vout, Iout, and operating temperature. The PMBus™ can also be used to set warning flags for temperature, Vin, Vout, and Iout, and allows the user to customize parameters such as Vout, Vin turn on/off thresholds, output over voltage protection, output current limit, and ramp up characteristics, to name a few.

Advanced converter design features include digital current sharing (full power, no derating), non-linear transient response, optimized dead time control, synchronization, and phase spreading.

Accommodating the wide input voltage range from 4.5 to 14 VDC, the OKDx-T/40-W12 output voltage is programmable from 0.6 to 3.3 VDC. A GUI (Graphical User Interface) can be provided to assist the power engineer in designing a state-of-the-art power system.

The OKDx-T/40 series is ideal for use in telecommunications, networking, and distributed power applications.

Click here PDF for more information.

Murata in Brief

Murata Manufacturing Co., Ltd. is a worldwide leader in the design, manufacture and sale of ceramic-based passive electronic components & solutions, communication modules and power supply modules. Murata is committed to the development of advanced electronic materials and leading edge, multi-functional, high-density modules. The company has employees and manufacturing facilities throughout the world. For more information, visit Murata's website at www.murata.com

Subscribe to Product & Event News

Sign Up for Our Free Email Newsletter