Enter a product part number, or a portion of a part number.
SA3M08 Type 2.8×7.8×2.8 mm (Typ.)
Features
Applications
SA-X20 Type 12.0×12.0×3.4 mm(Typ.)
SA3D12 Type 11.9×11.9×3.2 mm(Typ.)
Send your inquiry