System Configuration Example

Flexible configuration in series/parallel to meet the requirements

Murata Icon X System Configuration Example with 2.1kWh Module


 

Small-scale system
Residential

   1kWh to 10kWh   

 

Medium-scale system
Commercial and Industria

   10kWh to 1MWh   

 

large-scale system
Utility

   More than 1MWh   


Low Voltage Middle Voltage High Voltage
Example of System
Usage Application
・With solar power system for residential
・Peak shift of devices at offices
・Back up in case of emergency
・Commercial area : Peak cut of power, peak shift
・UPS and back up forthe wireless base station
・Back up for commercial and industrial devices and supply
・Ancillary service, frequency regulation
・Output equalization of mega solar, wind-power plant
・Micro-grid, off-grid system
System Configuration ・Energy Storage Modules +Communication Box *3
・Energy Storage Modules + BMU
・Energy Storage Modules + Communication Box *3
・Energy Storage Modules + BMU
・Energy Storage Modules + Communication Box *3
・Energy Storage Modules + BMU
Module Configuration 1S16P*1
8S4P 16S2P
DC Output 51.2V 410V 820V
Maximum Capacity 2.1kWh×32=67.2kWh (BMU + Energy Storage Modules)
Maximum Power 82kW *2

*1) 1S = 1 series, 16P = 16 parallel
*2) Further expansion possible by connecting multiple BMUs using BMU-HUB.
*3) External current interruption device is needed.

Murata Icon X System Configuration Example with 1.2kWh Module

 

Small-scale system
Residential

   1kWh to 10kWh   

 

Medium-scale system
Commercial and Industria

   10kWh to 1MWh   

  Low Voltage Middle Voltage
Example of System  
Usage Application ・With solar power system for residential
・Peak shift of devices at offices
・Back up in case of emergency
・Commercial area :Peak cut of power, peak shift
・UPS and back up for the wireless base station
・Back up for commercial and industrial devices and supply
System Configuration Energy Storage Module + Controller Energy Storage Module + Controller
Module Configuration 1S16P *1 8S2P
DC Output 51.2V 410V
Maximum Capacity 1.2kWh×16=19.2kWh (Controller + Energy Storage Modules)
Maximum Power 41kW *2

*1) 1S = 1 series, 16P = 16 parallel
*2) Further expansion can be done by connecting multiple Controllers to EMU.

Murata Icon X Control Technology of Megawatt-class Energy Storage Module

  • Isolated communication control proprietary technology developed and expandable software technology that can link up to 2048 modules
  • High efficiency balance and redundancy operation by cell, module and string
  • Capacity deterioration by real-time capacity monitoring