Murata offers two JEDEC compatible capacitor ranges targetting applications in extreme conditions: the high temperature capacitors HTSC up to 200℃ and the xtreme temperature capacitors XTSC up to 250℃. As an example of outstanding performance, the XTSC offer a 1µF in 1206 with a temperature coefficient of +60ppm/K over the full -55℃/+250℃ temperature range. Aging, stability of insulation resistance and capacitor value have been optimized to obtain the best product for Hi-Rel applications.