Lead Type EMIFIL®

Lead Type EMIFIL®

BL0□/BLL/DS□/VF□/PLT09 Series


 
Murata offers a variety of lead type EMI suppression filters including: inductor type operating from several MHz to several GHz, capacitor type achieving a great noise suppression effect at frequencies between several MHz and several hundred MHz, and common mode choke coils ideal for noise suppression in DC power supply lines, video and sound signal lines, and balanced transmission interface cables. They can be widely used as high-performance general-purpose EMI suppression filters.
 Category  Part Number  Features
Ferrite Beads Inductor BL01/02/03
 ・ Inductor type EMI suppression filters designed to operate from
   several MHz to several GHz. They are widely used as general-
   purpose noise suppression components to cope with relatively
   minor noise issues.
 ・ EMIFIL® Inductor type filters behave as inductors with small
   inductance at low frequencies, while they produce a resistance-
   dominated impedance at high frequencies. When serially inserted
   into a noise transmission path, the resistance component absorbs
   and prevents the transmission of noise.
 ・ Effective in noise suppression A wide frequency range
    (several hundred MHz 30MHz of).

BLL
Disc Type EMIFIL® DSS1

 ・ Capacitor type EMI suppression filters achieving a great noise
   suppression effect at frequencies between several MHz and
   several hundred MHz. Widely used as high-performance general-
   purpose EMI suppression filters.
 ・ The three-terminal structure decreases residual inductance and
   greatly improves the noise suppression effect at high frequencies
   greater than several dozen MHz.

DST9H
DSN9H
EMIGUARD® (Three-terminal Capacitor with Varistor Function) VFC

 ・ EMIGUARD® filters combine the EMI noise suppression function
   with the surge suppression function of a varistor by using varistor
   dielectric materials for three-terminal capacitors.
 ・ Meet the need to suppress both high-frequency noise and high
   voltage surge. Also effective against surges with extremely fast
   rise times that cannot be removed by conventional varistors.

VFR3V
VFS6V
VFS9V
Common Mode Choke Coil PLT09H
 ・ Attenuate common mode noise that causes problems in balanced
   transmission lines. They effectively suppress common mode noise
   with frequencies from several MHz to hundreds of MHz, making
   them ideal for reducing noise in DC power supply lines, video and
   sound signal lines, and interface cables

Murata Icon X Example of noise suppression using lead-type EMIFIL®

Lead Type EMIFIL®
Introducing an example where composite EMI filters are used to eliminate both EMI noise and surge problems
Cases where it is necessary to simultaneously solve EMI noise and surge problems affecting motors used in vehicles and industrial equipment are far from rare. An example is shown of the use of VFC series composite EMI suppression components combining capacitors and varistors to solve such problems.
>>Click here for Details

Murata Icon X Basics of lead-type EMIFIL®

Everything about lead-type EMIFIL® is described here, from the answer to the question “What are lead-type EMIFIL® products?” to information on “efficient usage of products”.

Chip 3 terminal capacitors

Murata Icon X PDF Catalog Library

 A PDF catalog for lead-type EMIFIL® is available for download.

  Click here for Details
 

Murata Icon X Other Links