SFECF Series

SFECF Series
SMD Type Ceramic Filters
Frequency: 10.7MHz
Size: 3.45 x 3.1 x 1.4mm

The filters are mountable by automatic placers. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.


Operating Temperature Range :  -20 to +80°C (Standard type) 
  -40 to +85°C (High reliability type)
Storage Temperature Range :
-40 to +85°C (Standard type)
  -55 to +85°C (High reliability type)


Murata Icon X Series Lineup

More detailed search
Part Numbering
SFECF 10M7 DA00 01 -R0
1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by four-digit alphanumeric.
(example : 10.700MHz → 10M7)
3. Product Specification
4. Individual Specification
With standard products, Individual Specification is omitted.
5. Packaging