PKMCS1818E20A0-R1

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 10/1/2016

Murata Icon X Appearance & Shape

Appearance | PKMCS1818E20A0-R1
Dimensions | PKMCS1818E20A0-R1

Murata Icon X Specifications

Size18.0×18.0×8.0 mm
Frequency2.0kHz
Sound Pressure Level100dB (typ.)
Sound Pressure Level90dB (min.)
Measure Condition of Sound Pressure Level[12Vo-p,2.0kHz,square wave,10cm]
Maximum input voltage18.0Vo-p [with polarity]
Operating Temperature Range-40℃ to 105℃
Storage Temperature Range-40℃ to 105℃
ShapeSMD
Drive TypeExternal Drive

Murata Icon X Features

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed High Sound Pressure Level SMD piezoelectric sounder that is suitable for the burglar alarm and notification sound on the equipments inside vehicles.
It helps the thin, high-density design of electronic equipment.

Features
1. High sound pressure level and clear sound
2. Available for a wide temperature range(-40~+105゚C).
3. Reflowable
4. Tape & Reel supply

Murata Icon X Applications

Automotive Usage

Infotainment

Other Usage

Automotive/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R1

330mm Embossed Tape

250

Murata Icon X Product Data