FTP series
PTC thermistors
resin molded chip type
for heating
(Micro heater)

FTP Series
The FTP series generate heat at specified temperature when voltage is applied and also serve to control temperature.
It mounted PTC ceramics, so high reliability and quick heating up are available.
Outer size is small, so the it can heat required small part only and electricity loss can be minimized as for heating.
In addition to the above, Can be operated with low voltage battery.
These help the customer downsize heating construction and high performance.

Murata Icon X Series Lineup

Part Number
Resistance
(ohm)at.25deg.C
Curie Temparature
(deg.C)
Maximum Voltage
(V)
Operating temperature(deg.C)
FTP18BC2R2Q03RT
2.2 +35%/-20%
T2R25=85~105
DC 2.0
0~+40
FTP18BC3R3Q03RT
3.3 +35%/-20%
T2R25=85~105
DC 3.0
0~+40
FTP18BC4R7Q03RT
4.7 +35%/-20%
T2R25=85~105
DC 3.6
0~+40
FTP18BC180Q03RT
18 +35%/-20%
T2R25=85~105
DC 6.0
0~+40
FTP18BC330Q03RT
33 +35%/-20%
T2R25=85~105
DC 6.0
0~+40
FTP18BC470Q03RT
47 +35%/-20%
T2R25=85~105
DC 6.0
0~+40
FTP18BC680Q03RT
68 +35%/-20%
T2R25=85~105
DC 6.0
0~+40

Data Sheet
Application Note


Basic Knowledge
What is PTC Thermistor ?
Provide functions, basic characteristics, glossary explanation for PTC thermistor's