Ionizers / Active Oxygen Module (Ozonizers) FAQ

Characteristics

How far do the ions travel?

They travel approximately 1m without airflow. With airflow, they travel 3 to 4 meters depending on the airflow strength.