Infrared Sensors FAQ

Mounting

How we can do soldering?

Please use soldering iron. We can't recommend flow soldering and reflow soldering.       The tip point of soldering iron temperature is lower than 350℃.          
Distance of 1mm to 3mm form can case, need to be soldering within 3 seconds each point.  Distance of over 3mm from can case, need to be soldering within 10 seconds each point.