Ultrasonic Sensors FAQ

Waterproof type/Open-Structure type/High-Frequency type

What is the distance that can be detected? 

In general use of the open structure type, distances from 0.3 to 2.5m can be detected. This figure can be increased slightly depending on the drive voltage and receiver circuit gain (Murata products have been used to detect up to 4m.)