PTC Thermistors (POSISTOR®) FAQ

Configurations/Material

[PTFL/PTFM Series] Are these Series available in taping packaging?

The PTFL Series is available in 5mm lead pitch, inside-crimp taping packaging. The PTFM Series is only available in bulk packaging.