Ceramic Resonators (CERALOCK®) FAQ

Characteristics

Is there a limit to input voltage and signal?

The following table shows the maximum rating of CERALOCK® about input voltage and signal. Please use CERALOCK® under the following conditions.

Maximum Rating
Item Specification
D.C. Voltage D.C.6V max.
A.C. Voltage 15Vp-p max.
Withstanding Voltage
D.C.100V max.
5s max.