Library for Synopsys HSPICE®

HSPICE® is the industry's "gold standard" simulator for accurate circuits. 
With the dedicated data for this simulator, you can simulate the DC bias caharacteristics of our high dielectric constant type MLCCs and the DC superposition characteristics of our power inductors  based on our dynamic models technology.

Version  1.0 
Update  Jun 23, 2015
What's new
  • Large number of items is available up to 2,531 types (chip capacitors; EIA/JIS) and 83 types (chip inductors) . 
Intended Products
Download
Please download this data on the following pages.
Download
Pertinent Material
Explanation of dynamic models (PDF:1.7MB)
List of library for Synopsys HSPICE® (PDF:263KB)
NOTE
 This is a PDF file. Adobe Reader is required to view, print, or download this file.

Other Links