Recently, Solid State Drives (SSDs) have been replacing Hard Disk Drives (HDDs) owing to the former's advantages of faster data processing speeds, a higher degree of freedom in shape design, and being smaller and lighter than HDDs. The introduction of SSDs started gradually with notebook PCs. In recent years, the introduction of enterprise-grade SSDs has spread to applications for data centers/servers and other high-end equipment. Demand is growing for applications (video streaming, etc.) that require high-speed processing of large amounts of data.
Enterprise-grade SSDs use DRAM volatile memory as a high-speed cache memory. Therefore, they are equipped with a Power Loss Protection (PLP) protective function that compensates in the event that the power supply is cut off by using power charged in capacitors. PLP is a function that protects data and memory if the power supply is unexpectedly interrupted such as in a power outage. It is also called a backup circuit.
Murata Manufacturing's conductive polymer electrolytic capacitors are high-capacity capacitors with no DC bias. Accordingly, it is possible to reduce the number of parts. Moreover, our conductive polymer electrolytic capacitors are highly reliable and have a long life. Therefore, they can demonstrate stable capacity characteristics through their product lifetime.