Specifications
MHM4 series
Item |
MHM402 type |
MHM403 type |
MHM411 type |
Input voltage (VAC) |
220/240 (210 to 250) |
100 (85 to 110) |
100/120 (85 to 138) |
Input power (W typ.) |
0.4 |
- |
0.23 |
Initial value of Ion amount (pcs/cc typ.) |
4,000,000 |
- |
3,000,000 |
Initial value of Ozone amount (mg/H) |
0.4 typ. |
- |
0.2 typ. |
Operating Temperature (°C) HV power supply |
−10 to 50 |
−10 to 50 |
−10 to 50 |
Operating Temperature (°C) Ion generator |
−10 to 70 |
- |
−10 to 70 |
Operating Humidity (%) *1 |
20 to 80 |
20 to 80 |
20 to 80 |
- *Each measured value is based on our test conditions