Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Automotive powertrain/safety equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Product Type Ceramic Resonator (CERALOCK)
Series CSTNE_V_C
Frequency 16.934MHz
Frequency Tolerance +/-0.50% max.
Operating Temperature Range -40℃~125℃
Frequency Shift by Temperature +/-0.15% max.
Frequency Aging +/-0.10% max.
Resonant Impedance (R1) 40ohm max.
Built-in Load Capacitance(CL1/CL2) 15pF
Shape SMD
Wash available
L x W (size) 3.2x1.3mm
Mass 16.972mg

Murata Icon X Features

MURATA's package technology expertise has enabled the development of the Chip CERALOCK.
This diverse series owes its development to MURATA's original mass production techniques and high reliability, and has achieved importance in the worldwide automotive market.

Features
1. High reliability and available for a wide temperature range.
2. Oscillation circuits do not require external load capacitors.
3. Available for a wide frequency range.
4. Extremely small and have a low profile.
5. No adjustment is necessary for oscillation circuits.
6. Stable supply is ensured due to not using precious metal(Palladium).

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
R0 180mm Embossed Tape 3000

Download a PDF file of this page