Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment,Medical equipment [GHTF A/B],Mobile Electronics,Mobile Communication

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

Size 0.4x0.2mm
Channel Numbers 1ch
Capacitance 5.0pF
VBR(min.) 7.0V
IEC61000-4-2 (contact) 8kV
Reverse stand-off voltage 5.5V

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- 180mm Embossed Tape 20000

Download a PDF file of this page

Details