When using an IC and a timing device in combination with each other, it is necessary to select a suitable timing device and circuit constants according to the IC used and the appropriate frequency accuracy, and construct an oscillator circuit based on those values.
If the timing device is not appropriate, it is likely to stop oscillating or oscillate abnormally, preventing the equipment from operating normally.