Wi-Fi® ModulesType 1JQ

Order Number LBWA1ZZ1JQ

  • Discontinued
Read more

Overview

Shielded Small Wi-Fi® 11b/g/n + MCU Module
  • 2.4GHz Wi-Fi® MCU Module
  • Chipset: TI (CC3200)
  • Processor: ARM Cortex-M4
  • FCC/IC Certified
Supporting TI SimpleLink Wi-Fi® SDK
  • For Industrial IoT, Smart Home, Sensor Network
  • 802.11 b/g/n 65Mbps, Wi-fi® Stack runs inside

Description

Type 1JQ Wi-Fi® module is a small, low power, self contained, certified embedded Wi-Fi® network controller solution for consumer grade applications. It is enabled with TI SimpleLink architecture. They host the Wi-Fi®, TCP/IP network stack, security supplicant, and other network application features.

Specs

Documents

Document Statement For latest version of datasheet and other related documents, please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Software

Software

To develop software by TI SimpleLink Wi-Fi® SDK, please go to TI CC3200SDK web site

The SimpleLink Wi-Fi® CC3200 SDK contains drivers for the CC3200 programable MCU, 40 + sample applications, and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access point channel, network profile, etc.), system files, and user files (certificates, web pages, etc). This SDK can be used with TI’s SimpleLInk Wi-Fi® CC3200 LaunchPad. The SDK has a variety of support offerings. All sample applications in the SDK are supported on the integrated Cortex™-M4 with CCS IDE and no RTOS. In addition, a few of the applications support IAR, GCC, Free RTOS, and TI RTOS.

Driver Firmware TI SimpleLink Wi-Fi® SDK

Block Diagram

Block Diagram : Type 1JQ

Eval Tool

Evaluation Tool For evaluation - order LBWA1ZZ1JQ-TEMP-A

Purchase

Sample Part Number LBWA1ZZ1JQ-TEMP
Production Part Number LBWA1ZZ1JQ-171
Development Kit Part Number LBEWA1ZZ1JQ-TEMP-D
Purchase

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 2,000

Related videos

Wireless Solutions and Services for your IoT Devices

  1. Electronic Components
  2. Connectivity Modules
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules