Using an inductor in an NFC

This section explains why an inductor is used in an NFC.

Murata Icon X What is an NFC?

“NFC” is an abbreviation of Near Field Communication, which is a technology that uses the 13.56 MHz frequency band for short-range wireless communication at a distance of about 10 cm.

What is an NFC?

NFC is increasingly being adopted for use in smart phones and tablet devices.


Example of NFC usage

Murata Icon X Inductors used in NFC transmitting circuits

Inductors are used as a low-pass filter to suppress higher NFC-IC harmonics.

Inductors used in NFC transmitting circuits

Murata Icon X Inductors suited to NFC applications