Microblower (Air Pump) Demonstration movies of Microblowers

Product Demonstration Videos

Characteristic of Micro blowers

MZB1001T02

Demonstration

Microblower MZB1001T02 (Flow rate type)

Microblower MZB3004T04 (Pressure type)

Microblower MZB4001T05 (Pressure and flow rate type)

Murata's microblower (Air pump)

The greatest highlight of Murata microblower technology is the use of ceramics as the drive source. The structure is designed to function as an air pump using the ultrasonic vibration of ceramics, which can generate high discharge pressures of air from a compact, thin and silent air device.

Technical Refference

This page introduces the mechanism and operating principle of the air pump, and the characteristics of Murata's microblower (micro pump).