SCA61T Inclinometers

Analog 1-axis Inclinometer
  • Size 11.31 x 5.08 x 15.58 mm3 (w x h x l)
  • 14 µg/√Hz noise density
  • 0.0025° resolution (10 Hz BW , analog output)
  • Offset temperature dependency (-25...85°C) ±0.008 °/°C
  • RoHS compliant
  • Sensing element controlled over damped frequence response

Benefits:
  • High performance
  • Robust design with high shock durability (20,000g)
  • Excellent stability over temperature and time

Applications:
Instruments, Heavy Duty Vehicles

  • Platform leveling and stabilization
  • 360° vertical orientation measurement
  • Leveling instruments
  • Construction levels

Murata Icon X Series Lineup

Murata Icon X Documentation