Select your region & language

Ceramic Resonators (CERALOCK)CSTLS_G Series (For Consumer)

Lead Type Ceramic Resonators
Frequency: 3.40 to 10.00MHz

Oscillation circuits do not require external load capacitors.
It is the best for use in reference clock applications for microcomputers of various device (AV, OA, Home appliance and industrial systems).

Product statusTo be discontinued

CSTLSG Series

Series

Swipe left or right to change screens View in landscape mode.
Part Number Frequency (MHz) Frequency Tolerance
(%)
Frequency Shift by Temp. (%) Temperature Range
(°C)
CSTLS_G 3.40 to 10.00 ±0.5 ±0.2
(-0.4% to +0.2%:Built-in Capacitance 47pF type)
-20 to +80

Part Numbering

CSTCE 12M0 G15L 99 -R0
1 2 3 4 5
  1. Series Name
  2. Nominal Frequency
    • Frequency is expressed by four-digit alphanumeric.
    • (example : 8.000MHz → 8M00)
  3. Product Specification
  4. Individual Specification
    • With standard products, individual Specification is omitted.
  5. Packaging