Product Lineup of Ceramic Resonators (CERALOCK®) for automotive

Ceramic Resonators for
Automotive


Click the name of the series whose features and detailed specifications you want to view.

Part Number Frequency Size
CSTCC_G Series of Ceramic Resonators (CERALOCK)CSTCC_G Series
2.00 to 3.99 MHz
7.2 x 3.0 x 1.8 mm
CSTCR_G Series of Ceramic Resonators (CERALOCK)CSTCR_G Series
4.00 to 7.99 MHz 4.5 x 2.0 x 1.2 mm
CSTCE_G Series of Ceramic Resonators (CERALOCK)CSTCE_G Series
8.00 to 13.99 MHz 3.2 x 1.3 x 0.8 mm
CSTCE_V Series of Ceramic Resonators (CERALOCK)CSTCE_V Series
14.00 to 20.00 MHz 3.2 x 1.3 x 1.0 mm

*Product length and width are typical values. Product height is maximum value.


Related information for Ceramic Resonators (CERALOCK®) for automotive use

We can provide you with relevant documents, such as certification documents and documents detailing the features and strengths of CERALOCK® for automotive use.

Return to Ceramic Resonators (CERALOCK®) top