Timing Devices (Crystal Unit / Ceramic Resonator) Selection Guide of Timing Devices

A full lineup of Ceramic Resonators (CERALOCK) and Crystal Units are now available.

Swipe left or right to change screens View in landscape mode.
Products Applications Frequency Frequency Tolerance*
Ceramic Resonators (CERALOCK)
Products top
Automotive
Series Lineup
CAN-BUS
Vehicle ECUs (Safety/Body control, Battery control, Powertrain)
2 to 24MHz ±0.1% to ±0.5%
Consumer / Industrial
Series Lineup
Reference clock applications for microcomputers of various device
(AV, OA, Home appliance and industrial systems)
SMD :
4 to 20MHz
Lead :
3.4 to 70MHz
±0.1% to ±0.5%
Crystal Units
Products top
Automotive
Series Lineup
In-vehicle Ethernet/FlexRay
Infotainment
16 to 48MHz ±30ppm to ±100ppm
Consumer / Industrial
Series Lineup
Wireless communication devices
Consumer/Industrial devices
10 to 52MHz ±10ppm to ±100ppm