XTCJH Series (For Industrial)

XNCJH Series
Temperature Compensated Crystal Oscillator
Voltage Control Type
Frequency: 10.000 to 52.000MHz
Size: 3.2 x 2.5 x 1.0mm
Metal sealed package

Based on crystal technology experience for long ages, this product consists of high quality quartz crystal unit and excellent temperature compensation circuit, which are packaged with high circuit technology and high measurement technology. This product is suitable for communication equipment, business radio, and base stations.

SubTitleIconNo01 Recommendable Part Number

SubTitleIconNo02 Series

Please contact us about available frequencies and request specifications.
Part Numbering

XNCHH 

19M200

TJE

A5

E2

1 2 3 4 5
1. Series Name
2. Nominal Frequency
Frequency is expressed by six-digit alphanumeric.
(example: 19.2000MHz → 19M200)
3. Product Specification
4. Individual Specification
5. Packaging