Product Lineup of Crystal Units for consumer and industrial

Crystal Units for consumer and industrial


Click the name of the series whose features and detailed specifications you want to view.

Series Type Size (mm) * Frequency Notes
XRCTD
XRCED
MCR1210 1.2×1.0×0.30
1.2×1.0×0.33
32 to 52MHz
Metal sealed package
for small wireless communication devices
for small consumer devices
XRCFD
XRCMD
MCR1612 1.6×1.2×0.35
1.6×1.2×0.33
24 to 29.99MHz
30 to 48MHz
HCR2016 2.0×1.6×0.7
24 to 50MHz
Resin sealed package
for wireless communication devices
for consumer devices
HCR2016 2.0×1.6×0.5
24 to 48MHz
HCR2520 2.5×2.0×0.8
16 to 20MHz
TDS-2520F 2.5×2.0×0.5
16 to 52MHz
 
Seam sealed package
for various types of digital communication equipment


TSS-3225J 3.2×2.5×0.8
12 to 52MHz
TSS-5032A 5.0×3.2×1.05
10 to 52MHz
*Product length and width are typical values. Product height is maximum value.

Return to Crystal Units top