HyperMesh / FHSS

Based on Murata proprietary frequency hopping spread spectrum (FHSS) technology, the Murata HyperMesh / FHSS modules are especially well-suited to commercial, industrial and factory environments. They ensure long-range data throughput even in the presence of electrical noise and multi-path fading. Murata offers two lines of unique, HyperMesh / FHSS modules.

  • DNT Series 900 MHz and 2.4 GHz Low-Cost, Multi-Purpose FHSS Networking are highly-reliable multi-purpose HyperMesh / FHSS modules for sensor networking for RF data rates of 38 kb/s to 500 kb/s, and offered at a very low-price.

Series Lineup

Product Status Read more
Swipe left or right to change screens View in landscape mode.
Part Frequency Data Rate Transmit Power RF Conn/Antenna Dimen. Dev Kit Product Type Status
DNT24C 2.4GHz 250kbps 10mW, 100mW U.FL 38.10 × 24.90 × 3.18 mm DNT24DK Module NRND
DNT24CA 2.4GHz 250kbps 10mW, 63mW Chip Antenna 38.10 × 24.90 × 3.18 mm DNT24ADK Module NRND
DNT24MC 2.4GHz 250kbps 10mW, 100mW U.FL 38.10 × 24.90 × 3.18 mm DNT24DK Module NRND
DNT24MCA 2.4GHz 250kbps 10mW, 63mW Chip Antenna 38.10 × 24.90 × 3.18 mm DNT24ADK Module NRND
DNT24MP 2.4GHz 250kbps 10mW, 100mW U.FL 38.10 × 27.90 × 3.18 mm DNT24DK Module NRND
DNT24MPA 2.4GHz 250kbps 10mW, 63mW Chip Antenna 38.10 × 27.94 × 3.18 mm DNT24ADK Module NRND
DNT24P 2.4GHz 250kbps 10mW, 100mW U.FL 38.10 × 24.90 × 3.18 mm DNT24DK Module NRND
DNT24PA 2.4GHz 250kbps 10mW, 63mW Chip Antenna 38.10 × 24.90 × 3.18 mm DNT24ADK Module NRND
DNT90C 900MHz 100kbps 40mW, 158mW 38.10 × 24.90 × 3.18 mm DNT90DK Module Discontinued
DNT90CA 900MHz 100kbps 40mW, 158mW Chip Antenna 45.70 × 26.90 × 3.18 mm DNT90ADK Module Discontinued
DNT90MC 900MHz 100kbps 40mW, 158mW 38.10 × 24.90 × 3.18 mm DNT90DK Module Discontinued
DNT90MCA 900MHz 100kbps 40mW, 158mW Chip Antenna 45.70 × 24.90 × 3.18 mm DNT90ADK Module Discontinued
DNT90MP 900MHz 100kbps 40mW, 158mW 38.10 × 27.90 × 3.18 mm DNT90DK Module Discontinued
DNT90MPA 900MHz 100kbps 40mW, 158mW Chip Antenna 45.70 × 27.90 × 3.18 mm DNT90ADK Module Discontinued
DNT90P 900MHz 100kbps 40mW, 158mW 38.10 × 27.90 × 3.18 mm DNT90DK Module Discontinued
DNT90PA 900MHz 100kbps 40mW, 158mW Chip Antenna 45.70 × 26.90 × 3.18 mm DNT90ADK Module Discontinued

製品開発に向けた組み込みテクノロジー