Wi-Fi® + Bluetooth® Modules Type 1CK

Order Number LBEE5ZZ1CK

  • Discontinued
Read more

Replacement Part:

Overview

Shielded Small Dual Band Wi-Fi® 11a/b/g/n/ac + Bluetooth® 4.2 Module
  • 2.4GHz & 5 GHz Wi-Fi® + Bluetooth® Module
  • Chipset: Infineon (CYW4339)
  • Processor: No
High Performance Capabilities for Internet of Things
  • For Industrial IoT, Smart Home, Sensor Network, Gateway
  • 802.11 a/b/g/n/ac 1x1 433Mbps
  • Wi-Fi® driver is available for Freescale i.MX6 platform

Description

Type 1CK module is a very high performance certified module that includes 2.4GHz/5GHz WLAN and Bluetooth® functionality for consumer grade applications. Based on Infineon CYW4339, the module provides IEEE 802.11a/b/g/n/ac and Bluetooth® 4.1 + EDR. No radio design is required with its embedded antenna. Software is available for Linux and Android.

Specs

Documents

Document Statement If you use NXP i.MX6 platforms that is described in this landing page (https://www.murata.com/products/connectivitymodule/wi-fi-bluetooth/overview/nxp-imx), please read "Quick Start Guide (Linux)" and "Quick Start Guide (Adnroid)". For further development on i.MX6, we have additional documents in our support site (myMurata). Please refer to "Support Site Access Guide" under software tab to learn how to access to myMurata".

Products Data Sheet

Last Update: Apr 12, 2017

Products Related Files

製品カタログや技術資料をご希望の方は、チェックボックスにチェックの上、下記ダウンロードボタンよりダウンロードしてください。

左右にスワイプ可能です 横持ちでご覧ください
Type File Name File size Last Update
Quick Start Guide (Linux) murata_quick_start_guide_linux.pdf PDF: 2.29MB -

Software

Software
Driver Firmware

Linux driver/firmware for NXP i.MX platform

Purchase

Production Part Number LBEE5ZZ1CK-982
Purchase

Please check "Where to Buy | Distributor Inventory".

Please engage with Murata sales team and wireless team to determine if this module is suitable for your applications.

Murata reserves the right to support or not to support requests based on the corporate policy that includes export control and application restrictions, annual volume requirement (100kpcs) or other requirements.

To expedite the qualification of your application for these modules, please submit the information through the Contact Us button on the top.

Order Increment 840

製品開発に向けた組み込みテクノロジー

  1. 電子部品
  2. 通信モジュール
  3. Wi-Fi® Modules / Wi-Fi® + Bluetooth® Modules