LFP151G9E030E111 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.70
0.50
0.50
0.85 |
0.80
0.60
0.60
0.95 |
94.5 ± 5.5 ° at 824.00 MHz
79.5 ± 5.5 ° at 960.00 MHz
39.5 ± 5.0 ° at 1710.00 MHz
30.0 ± 5.0 ° at 1990.00 MHz
26.5 ± 5.0 ° at 2110.00 MHz
24.5 ± 5.0 ° at 2170.00 MHz
112.5 ± 5.5 ° at 700.00 MHz
97.5 ± 5.5 ° at 800.00 MHz |
LFP151G9E015E112 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.73
0.50
0.50
0.85 |
0.83
0.60
0.60
0.95 |
72.0 ± 5.5 ° at 824.00 MHz
61.5 ± 5.0 ° at 960.00 MHz
23.5 ± 5.0 ° at 1710.00 MHz
15.0 ± 5.0 ° at 1990.00 MHz
12.0 ± 5.0 ° at 2110.00 MHz
10.0 ± 5.0 ° at 2170.00 MHz
87.5 ± 5.5 ° at 700.00 MHz
75.5 ± 5.5 ° at 800.00 MHz |
LFP151G9B004E113 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1810.00 + 180.00 / - 100.00 MHz
2140.00 + 30.00 / - 30.00 MHz |
0.15
0.20
0.20 |
0.20
0.25
0.25 |
-3.0 ± 4.0 ° at 824.00 MHz
-3.0 ± 4.0 ° at 960.00 MHz
-4.0 ± 5.0 ° at 1710.00 MHz
-4.0 ± 5.0 ° at 1990.00 MHz
-6.0 ± 5.0 ° at 2110.00 MHz
-6.0 ± 5.0 ° at 2170.00 MHz |
LFP151G9F015E114 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.12
0.20
0.20
0.12 |
0.17
0.25
0.25
0.17 |
-6.0 ± 4.0 ° at 824.00 MHz
-7.0 ± 4.0 ° at 960.00 MHz
-12.5 ± 5.0 ° at 1710.00 MHz
-15.0 ± 5.0 ° at 1990.00 MHz
-16.0 ± 5.0 ° at 2110.00 MHz
-16.5 ± 5.0 ° at 2170.00 MHz
-5.0 ± 4.0 ° at 700.00 MHz
-6.0 ± 4.0 ° at 800.00 MHz |
LFP151G9F030E115 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.18
0.25
0.28
0.18 |
0.23
0.30
0.33
0.23 |
-12.0 ± 4.0 ° at 824.00 MHz
-14.0 ± 4.0 ° at 960.00 MHz
-25.5 ± 5.0 ° at 1710.00 MHz
-30.0 ± 5.0 ° at 1990.00 MHz
-32.0 ± 5.0 ° at 2110.00 MHz
-33.0 ± 5.0 ° at 2170.00 MHz
-10.5 ± 4.0 ° at 700.00 MHz
-12.0 ± 4.0 ° at 800.00 MHz |
LFP151G9F045E116 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.20
0.28
0.30
0.25 |
0.25
0.33
0.35
0.30 |
-18.5 ± 4.0 ° at 824.00 MHz
-21.5 ± 4.0 ° at 960.00 MHz
-38.5 ± 5.0 ° at 1710.00 MHz
-45.0 ± 5.0 ° at 1990.00 MHz
-48.0 ± 5.0 ° at 2110.00 MHz
-49.5 ± 5.0 ° at 2170.00 MHz
-15.5 ± 4.0 ° at 700.00 MHz
-17.5 ± 4.0 ° at 800.00 MHz |
LFP151G9F060E117 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.35
0.45
0.48
0.35 |
0.40
0.50
0.53
0.40 |
-23.5 ± 4.0 ° at 824.00 MHz
-27.5 ± 4.0 ° at 960.00 MHz
-50.5 ± 5.0 ° at 1710.00 MHz
-60.0 ± 5.0 ° at 1990.00 MHz
-64.5 ± 5.0 ° at 2110.00 MHz
-67.0 ± 5.0 ° at 2170.00 MHz
-20.0 ± 4.0 ° at 700.00 MHz
-23.0 ± 4.0 ° at 800.00 MHz |
LFP151G9F075E118 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.35
0.45
0.48
0.35 |
0.40
0.50
0.53
0.40 |
-30.0 ± 4.0 ° at 824.00 MHz
-35.0 ± 4.0 ° at 960.00 MHz
-64.0 ± 5.0 ° at 1710.00 MHz
-75.0 ± 5.5 ° at 1990.00 MHz
-80.0 ± 5.5 ° at 2110.00 MHz
-82.5 ± 5.5 ° at 2170.00 MHz
-26.0 ± 4.0 ° at 700.00 MHz
-29.5 ± 4.0 ° at 800.00 MHz |
LFP151G9F090E119 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.38
0.50
0.55
0.38 |
0.43
0.60
0.65
0.43 |
-36.0 ± 4.0 ° at 824.00 MHz
-42.0 ± 4.0 ° at 960.00 MHz
-76.5 ± 5.5 ° at 1710.00 MHz
-90.0 ± 5.5 ° at 1990.00 MHz
-96.0 ± 5.5 ° at 2110.00 MHz
-99.0 ± 5.5 ° at 2170.00 MHz
-31.0 ± 4.0 ° at 700.00 MHz
-35.0 ± 4.0 ° at 800.00 MHz |
LFP151G9F105E120 |
1.0×0.5×0.4 |
892.00 ± 68.00 MHz
1850.00 ± 140.00 MHz
2140.00 ± 30.00 MHz
750.00 ± 50.00 MHz |
0.35
0.55
0.60
0.35 |
0.40
0.65
0.70
0.40 |
-41.5 ± 4.0 ° at 824.00 MHz
-48.5 ± 4.0 ° at 960.00 MHz
-89.0 ± 5.5 ° at 1710.00 MHz
-105.0 ± 5.5 ° at 1990.00 MHz
-112.5 ± 5.5 ° at 2110.00 MHz
-116.0 ± 5.5 ° at 2170.00 MHz
-35.5 ± 4.0 ° at 700.00 MHz
-40.0 ± 4.0 ° at 800.00 MHz |