Base Stations

Basestation

Murata supports high-speed and large-capacity communication by small and low loss capacitors, inductors and filters for high frequencies. Furthermore, Murata contributes to downsizing and saving energy with small and high efficiency power supplies and EMI components. The reliability and performance of Murata components are critical requirements for cellular base stations to provide a stable communication environment for mobile communication devices.

SubTitleIconNo01 Cellular RF

SubTitleIconNo02 Cellular BB

SubTitleIconNo03 CPU

SubTitleIconNo04 Connectivity

SubTitleIconNo05 DC-DC Converter

SubTitleIconNo06 Power Supply (AC)

SubTitleIconNo07 Power Supply (PoE)

Murata Icon X General Purpose

Multilayer Ceramic Capacitors

Resin External Electrode Multilayer Ceramic Capacitiors

Polymer Aluminum Electrolytic Capacitors

Chip Inductors (Chip Coils)

Chip Inductors (Chip Coils)

Chip Ferrite Beads

3 Terminal Capacitors

Feed Through Chip EMI Filters

See all

Chip Common Mode Choke Coils

Microwave Absorbers

Ferrite Cores

Thin Type Sandwich Cores