Global / MURATA MANUFACTURING CO., LTD.
Help

Design Tools

Murata Chip Capacitor Characteristics Data Library

This software provides you with the detail characteristics data of MLCC (chip monolithic ceramic capacitor) under various conditions such as ripple current, temperature, DC voltage, and AC voltage. This free software will aid you in designing your circuit.

  • Temperature rise characteristics
    Temperature rise characteristics show the temperature rise that occurs when high frequency current is applied to the MLCC. It also shows the allowable range of current, voltage, apparent power, and effective power for your frequency.
  • Capacitance-temperature characteristics
    Capacitance-temperature characteristics show the capacitance change ratio within the recommended temperature range of the MLCC when DC voltages from 0 to the rated voltage are applied to the MLCC.
  • Capacitance-DC voltage characteristics
    Capacitance-DC voltage characteristics show the capacitance change ratio when DC voltages from 0 to the rated voltage are applied to the MLCC.
  • Capacitance-AC voltage characteristics
    Capacitance-AC voltage characteristics show the capacitance change ratio when AC voltages up to 5 volts are applied to the MLCC.
Version 2.17.1
Update Novt 19, 2009
What's new
  • Changed number of the products (EIA 802 types, JIS 804 types)
Related Product

*This software is updated in March, 2009.
The users of the previous version are strongly recommended to update to this latest version.

Download

Please download this data on the following pages.

Top of Page

Function

  • Easy operation due to using Windows interface.
  • Fast calculation of data and graphs such as ;

    • Temperature rising characteristics
    • Scope of allowable
    • Capacitance-DC voltage characteristics
    • Capacitance-temperature characteristics
MCCDL

Main Window

Contact Us

Please contact nearest sales representatives.
If you have a question about this tool, please contact us.

Top of Page

Back to "Design Tools"

Murata Chip Capacitor Characteristics Data Library

Home > Products > Design Tools > Murata Chip Capacitor Characteristics Data Library

Help

Global / MURATA MANUFACTURING CO.,LTD.