Murata's polymer capacitor has the feature of low ESR, low impedance, and large scale. Furthermore, there is no DC bias characteristic of capacitance, and since temperature characteristics are also stable, it excels in the Rippl absorption, smoothness, and the transient response performance.
Therefore, it is suitable for smoothing of input-output current of various power supply circuits, and the backup use over the load change of the CPU circumference. This contributes to reduction of the number of parts, or reduction of substrate area.
PDF files of product catalog and product technical information.
Search for equivalent products by competitor's part numbers.
We offer software tools and data library to simulate circuit.