请输入产品型号或部分型号。
mmWave Radar is good sensor to precisely detect distance, angle of arrival and velocity between target object in harsh environment.
Murata Type 2VN module is Ultra-small, high quality and Lower power consumption module which includes TI IWRL6432 chipset and Optimized antenna. This module is suitable for Industrial market.
This is only example of applications. It is considered as a replacement from ultrasonic sensor or a complementary function to a Camera sensor.
If you would like an evaluation, please contact Inquiries. We will provide evaluation kits to customers who will produce their products more than 50K a year.