Murata is partnering with Ayla Networks to offer a complete end-to-end platform for building world class Internet-connected products.
The Murata Type YD Wi-Fi® Connectivity Module comes pre-loaded with the Ayla Embedded Agent, enabling developers to connect to the Ayla Cloud Services and smartphone/tablet applications based on the Ayla Application Libraries.
The Ayla Design Kit provides developers a fast path to add smart phone and tablet-based control and monitoring to existing products. Leveraging ubiquitous Wi-Fi® and the power of the cloud, users can securely connect to their devices from anywhere with an Internet connection.
This out-of-box design kit includes the Murata Type YD Wi-Fi® module pre-loaded with the Ayla Embedded Agent to connect to the Ayla Cloud Services and mobile applications.